IESNA:LM-63-2002
[TEST]P1380320
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-730-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3980.5
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
595.7 659.3 707.3 722.9 722.9 702.8 647.1 573.4 546.7 587.9 663.8 749.7 882.5 1038.6 1194.8 1319.8 1423.5 1512.8 
1617.6 1732.6 1824.0 1834.1 1689.0 1387.8 944.9 513.2 329.1 225.4 151.7 95.9 54.7 27.9 13.4 6.7 4.5 0.0 0.0 
595.7 658.2 708.4 725.2 722.9 701.7 648.2 577.9 547.8 592.4 659.3 739.7 880.2 1033.1 1193.7 1327.6 1436.9 1534.0 
1631.0 1728.1 1839.7 1843.0 1751.5 1434.7 926.0 526.6 341.4 230.9 157.3 101.5 58.0 30.1 15.6 6.7 3.3 0.0 0.0 
595.7 660.4 706.2 725.2 730.7 711.8 667.1 600.2 560.0 587.9 647.1 729.6 850.1 994.0 1170.3 1342.1 1455.9 1518.4 
1632.1 1735.9 1851.9 1905.5 1854.2 1614.3 1135.7 656.0 421.7 295.6 209.7 127.2 79.2 50.2 31.2 20.1 5.6 1.1 0.0 
595.7 656.0 707.3 730.7 738.5 734.1 700.6 647.1 593.5 590.2 637.0 706.2 796.6 921.5 1064.3 1200.4 1336.5 1450.3 
1560.8 1683.5 1822.9 1933.4 1950.1 1843.0 1577.5 1016.3 579.0 410.5 303.4 203.0 140.6 90.4 54.7 22.3 7.8 1.1 0.0 
595.7 657.1 704.0 734.1 754.2 755.3 743.0 710.6 666.0 635.9 644.8 690.6 757.5 852.3 970.6 1110.0 1239.5 1361.1 1478.2 
1608.7 1753.8 1930.0 2076.2 2085.1 1951.2 1558.5 912.6 498.7 358.1 270.0 170.7 109.3 71.4 39.0 8.9 2.2 0.0 
595.7 651.5 696.1 737.4 765.3 780.9 786.5 780.9 759.7 734.1 715.1 726.3 769.8 831.1 914.8 1025.3 1158.0 1293.0 1431.3 
1566.3 1716.9 1870.9 2086.2 2293.7 2375.2 2259.1 1763.8 971.7 426.2 241.0 158.4 88.1 50.2 30.1 12.3 3.3 0.0 
595.7 639.2 689.5 731.8 764.2 799.9 818.9 842.3 849.0 855.7 859.0 870.2 888.0 923.7 987.3 1072.1 1187.0 1313.1 1464.8 
1626.6 1786.1 1951.2 2108.5 2380.7 2746.7 3060.1 2999.9 2332.8 1390.1 638.1 171.8 91.5 53.5 23.4 13.4 5.6 0.0 
595.7 631.4 669.4 710.6 756.4 793.2 833.4 876.9 923.7 965.0 1017.4 1048.7 1081.0 1112.3 1160.2 1237.2 1363.3 1508.3 
1673.4 1848.6 2029.3 2197.8 2358.4 2532.5 2835.9 3370.3 3827.7 3712.8 3063.5 2136.4 1337.6 582.4 131.6 45.7 
19.0 7.8 0.0 
595.7 621.4 652.6 688.3 728.5 767.5 815.5 865.7 932.7 997.4 1078.8 1154.7 1241.7 1338.7 1451.4 1593.1 1763.8 1949.0 
2163.2 2358.4 2551.4 2716.5 2861.6 3009.9 3168.4 3454.0 3821.0 3974.9 3693.8 3073.5 2063.9 720.7 172.9 64.7 
21.2 7.8 0.0 
595.7 614.7 645.9 679.4 715.1 757.5 799.9 851.2 909.2 975.1 1059.8 1140.2 1223.8 1307.5 1429.1 1577.5 1761.6 1959.0 
2175.5 2401.9 2601.6 2794.6 2988.7 3149.4 3355.8 3640.3 3961.6 4041.9 3736.2 3159.4 2100.7 693.9 147.3 65.8 
22.3 8.9 0.0 
595.7 606.9 629.2 651.5 683.9 711.8 754.2 795.4 840.1 893.6 963.9 1027.5 1092.2 1175.9 1266.2 1380.0 1516.1 1672.3 
1838.5 2008.1 2168.8 2299.3 2410.9 2540.3 2679.7 2841.5 2969.8 2927.4 2590.5 2215.6 1474.8 405.0 94.8 43.5 16.7 
7.8 0.0 
595.7 602.4 612.5 624.7 648.2 672.7 697.3 731.8 762.0 797.7 847.9 890.3 930.4 976.2 1025.3 1094.4 1187.0 1276.3 1385.6 
1487.1 1573.0 1650.0 1709.1 1767.1 1834.1 1912.2 1970.2 1901.0 1623.2 1381.1 956.1 315.7 60.2 29.0 13.4 7.8 0.0 
595.7 599.1 596.9 605.8 615.8 627.0 634.8 640.4 649.3 659.3 667.1 667.1 652.6 639.2 615.8 601.3 600.2 604.7 621.4 
642.6 668.3 683.9 689.5 667.1 639.2 625.9 545.5 390.5 254.4 162.9 102.6 51.3 24.5 14.5 8.9 6.7 0.0 
595.7 577.9 557.8 542.2 523.2 497.6 460.8 418.4 369.3 312.4 266.6 236.5 214.2 205.3 204.2 201.9 197.5 197.5 199.7 
201.9 196.3 179.6 160.6 136.1 113.8 90.4 69.2 53.5 43.5 34.6 25.7 19.0 13.4 10.0 6.7 4.5 0.0 
595.7 560.0 524.3 476.4 428.4 370.4 300.1 245.4 209.7 189.7 180.7 175.2 170.7 166.2 162.9 158.4 155.1 148.4 141.7 
135.0 128.3 121.6 111.6 98.2 81.4 66.9 55.8 46.9 39.0 31.2 23.4 15.6 10.0 7.8 4.5 3.3 0.0 
595.7 544.4 487.5 412.8 340.3 268.9 218.7 196.3 183.0 171.8 159.5 149.5 142.8 136.1 129.4 123.8 119.4 114.9 110.4 106.0 
99.3 92.6 87.0 80.3 72.5 63.6 54.7 45.7 36.8 25.7 17.8 12.3 8.9 4.5 3.3 2.2 0.0 
595.7 533.3 450.7 365.9 276.7 219.8 198.6 186.3 175.2 160.6 146.1 133.9 123.8 116.0 110.4 104.9 99.3 93.7 90.4 87.0 85.9 
83.7 80.3 74.7 69.2 60.2 51.3 41.3 31.2 22.3 15.6 11.2 6.7 4.5 2.2 2.2 0.0 
595.7 518.8 418.4 320.2 236.5 204.2 191.9 179.6 166.2 150.6 136.1 124.9 117.1 109.3 103.8 98.2 93.7 89.2 85.9 83.7 81.4 79.2 
75.9 71.4 65.8 60.2 52.4 44.6 36.8 29.0 23.4 17.8 11.2 3.3 2.2 2.2 0.0 
595.7 515.4 407.2 292.3 220.9 199.7 189.7 177.4 161.8 147.3 132.8 122.7 112.7 106.0 101.5 97.1 91.5 88.1 83.7 82.6 80.3 78.1 
73.6 69.2 63.6 58.0 51.3 43.5 37.9 32.4 25.7 19.0 10.0 4.5 3.3 2.2 0.0 
595.7 506.5 384.9 270.0 213.1 197.5 186.3 174.0 160.6 145.0 131.6 120.5 110.4 103.8 98.2 94.8 91.5 85.9 81.4 79.2 75.9 73.6 
70.3 64.7 58.0 49.1 41.3 35.7 30.1 24.5 20.1 13.4 5.6 4.5 3.3 2.2 0.0 
595.7 500.9 377.1 261.1 210.9 196.3 185.2 172.9 159.5 145.0 130.5 118.3 107.1 100.4 95.9 92.6 89.2 82.6 79.2 77.0 74.7 72.5 
68.1 60.2 50.2 41.3 31.2 26.8 21.2 16.7 11.2 7.8 4.5 3.3 3.3 2.2 0.0 
595.7 502.0 379.3 259.9 210.9 196.3 187.4 174.0 159.5 145.0 131.6 119.4 107.1 100.4 95.9 93.7 89.2 82.6 79.2 78.1 75.9 71.4 
66.9 59.1 50.2 40.2 30.1 24.5 20.1 15.6 11.2 6.7 4.5 3.3 2.2 1.1 0.0 
